IESNA:LM-63-2002
[TEST]P1056196
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1301
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
931 921.9 919.1 911.8 900.9 888.1 872.6 854.3 835.1 812.3
787.7 762.1 733.8 704.6 674.5 643.5 611.5 580.5 544.9 513
478.3 443.6 409.8 374.2 339.5 303.9 268.3 232.7 196.2 161.6
127.8 94.9 64.8 37.4 13.7 0 0
931 932.8 926.4 914.6 898.1 879 854.3 827.8 798.6 765.8
732.9 697.3 659.9 621.6 581.4 541.2 500.2 459.1 418 377.9
335 294.8 254.7 214.5 175.2 137.8 103.1 70.3 42.9 21.9
13.7 7.3 2.7 0.9 0 0 0
931 923.7 910.9 891.7 865.3 833.3 797.7 758.5 715.6 669
621.6 571.4 521.2 469.1 418 368.7 318.5 271.1 224.5 179.8
139.6 102.2 67.5 36.5 18.3 14.6 10 6.4 3.7 1.8
0.9 0.9 0 0 0 0 0
931 924.6 906.3 879.9 845.2 804.1 760.3 709.2 654.4 596.9
539.4 481 421.7 366.9 311.2 258.3 208.1 160.6 119.6 81.2
47.5 21 15.5 11.9 9.1 5.5 3.7 1.8 0.9 0.9
0.9 0.9 0 0 0 0 0
931 925.5 910 880.8 842.4 797.7 748.4 694.6 636.2 574.1
512 449.1 388.8 330.4 273.8 220 170.7 126 86.7 51.1
21.9 16.4 12.8 9.1 6.4 3.7 2.7 0.9 0.9 0.9
0 0 0 0 0 0 0
